Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKGS4.301M-3-PSGS3M/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKGS4.301M-3-PSGS3M/TXG
Order ID no. 6630687
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Gray
Cable diameter (mm)
5
Cable length (m)
3
Cable quality
PUR
Connector A - Number of pins
3
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Shielded
home
Turck-Shop
Products
Others
PKGS4.301M-3-PSGS3M/TXG
In Stock
Price Group
H1
List Price
32,30 €
Item Total
32,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support