Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKS8T-16/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Connection Cable
WKS8T-16/TXL
Order ID no. 6630763
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
6.3
Cable length (m)
16
Cable quality
PUR
Connector A - Number of pins
8
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Voltage (V)
30
In Stock
Price Group
H1
List Price
64,40 €
home
Turck-Shop
Products
Others
WKS8T-16/TXL
Item Total
64,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support