Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG4.211M-1.1-PSG3.201M/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Extension Cable
PKG4.211M-1.1-PSG3.201M/TEL
Order ID no. 6630972
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Cable color
Black
Cable length (m)
1.1
Cable quality
PVC
Connector A
Female, M8 x 1, Straight
Connector B
Male, M8 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
48
In Stock
Price Group
H1
List Price
12,10 €
Item Total
12,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PKG4.211M-1.1-PSG3.201M/TEL
Contact Support