Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VBRS4.4-2/2/TEG | TURCK - Your Global Automation Partner
2-Way Splitter
VBRS4.4-2/2/TEG
Order ID no. 6630989
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Gray
Cable diameter (mm)
4.7
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Y-splitter with cable
Number of Ports
2
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
K1
List Price
20,20 €
home
Turck-Shop
Products
Others
VBRS4.4-2/2/TEG
Item Total
20,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support