Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC4.4T-2/TEL1005 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC4.4T-2/TEL1005
Order ID no. 6631780
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Cable color
Black
Cable diameter (mm)
6
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
4
Core cross-section (mm²)
0.5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
H1
List Price
12,10 €
home
Turck-Shop
Products
Others
RKC4.4T-2/TEL1005
Item Total
12,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support