Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC8T-20-RSC8T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC8T-20-RSC8T/TEL
Order ID no. 6631790
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
5.7
Cable length (m)
20
Cable quality
PVC
Connector A - Number of pins
8
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
8
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Plug body
Plastic
Voltage (V)
30
In Stock
Price Group
H1
List Price
65,50 €
home
Turck-Shop
Products
Others
RKC8T-20-RSC8T/TEL
Item Total
65,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support