Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VBRS4.4-2RKC4.4T-0.3/0.3/TXO | TURCK - Your Global Automation Partner
2-Way Splitter
VBRS4.4-2RKC4.4T-0.3/0.3/TXO
Order ID no. 6631924
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Orange
Cable diameter (mm)
4.7
Cable length (m)
0.3
Cable quality
PUR
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Y-splitter with cable
Number of Ports
2
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
K1
List Price
34,10 €
home
Turck-Shop
Products
Others
VBRS4.4-2RKC4.4T-0.3/0.3/TXO
Item Total
34,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support