Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKC4T-15/TXO3700
Order ID no. 6633268
In Stock
Price Group
H1
List Price
36,70 €
Item Total
36,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Orange
Cable diameter (mm)
6.3
Cable length (m)
15
Cable quality
PUR
Connector A - Number of pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Special features
Resistant to welding sparks, Suitable for drag chain use
Voltage (V)
250
home
Turck-Shop
Products
Others
WKC4T-15/TXO3700
add_shopping_cart
person
Login