Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC4.5T-2/TEY2501 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Standard Version
RKC4.5T-2/TEY2501
Order ID no. 6633917
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
6.9
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
5
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
60
In Stock
Price Group
K1
List Price
24,00 €
home
Turck-Shop
Products
Others
RKC4.5T-2/TEY2501
Item Total
24,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support