Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WKS6T-5/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Anschlussleitung
WKS6T-5/TEL
Order ID no. 6634046
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
cULus
Cable length (m)
5
Connector A
Female, M12 x 1, Angled, A-coded
Connector A - Number of pins
8
Coupling nut/screw material A
Brass
Current (A)
2
Plug body
Plastic
Voltage (V)
30
In Stock
Price Group
H1
List Price
35,50 €
home
Turck-Shop
Products
Others
WKS6T-5/TEL
Item Total
35,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support