Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKC4.4T-10-RSC4.4T/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WKC4.4T-10-RSC4.4T/TEG
Order ID no. 6634349
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Gray
Cable diameter (mm)
4.6
Cable length (m)
10
Cable quality
PVC
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
H1
List Price
27,00 €
home
Turck-Shop
Products
Others
WKC4.4T-10-RSC4.4T/TEG
Item Total
27,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support