Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WKS4T-0.55-RSS4T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKS4T-0.55-RSS4T/TXL
Order ID no. 6634399
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
5
Cable length (m)
0.55
Cable quality
PUR
Connector A - Number of pins
3
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Voltage (V)
250
In Stock
Price Group
H1
List Price
28,80 €
home
Turck-Shop
Products
Others
WKS4T-0.55-RSS4T/TXL
Item Total
28,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support