Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKSV8T-10-RKSV8T/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM
RKSV8T-10-RKSV8T/TFW
Order ID no. 6634466
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Voltage (V)
30
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Cable color
White
Core cross-section (mm²)
0.25
Cable diameter (mm)
5.6
Cable length (m)
10
Cable quality
PP-EPDM
Plug body
Plastic
Coupling nut/screw material A
Stainless Steel
Number of pins
8
Coupling nut/screw material B
Stainless Steel
Number of Pins
8
Special features
Shielded
Application
Washdown (F&B)
Design
Extension Cable
In Stock
Price Group
K1
List Price
€98.50
home
Turck-Shop
Products
Others
RKSV8T-10-RKSV8T/TFW
Item Total
€98.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support