Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC5T-15/TXL1075 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC5T-15/TXL1075
Order ID no. 6634469
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
7.2
Cable length (m)
15
Cable quality
PUR
Connector A - Number of pins
4+PE
Core cross-section (mm²)
0.75
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
60
In Stock
Price Group
H1
List Price
59,70 €
home
Turck-Shop
Products
Others
RKC5T-15/TXL1075
Item Total
59,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support