Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC4.5T-0.5-RSC4.5T/TEY2501 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC4.5T-0.5-RSC4.5T/TEY2501
Order ID no. 6634562
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
cULus
Cable length (m)
0.5
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Design
Extension Cable
Plug body
Plastic
Voltage (V)
60
In Stock
Price Group
K1
List Price
27,40 €
home
Turck-Shop
Products
Others
RKC4.5T-0.5-RSC4.5T/TEY2501
Item Total
27,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support