Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VBRK4.5-2RSC4.874T-0.15/0.15/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter
VBRK4.5-2RSC4.874T-0.15/0.15/TXL
Order ID no. 6634679
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Application
Signal
Cable length (m)
0.15
Connector B - Material coupling nut/screw
Brass
Coupling nut/screw material A
Brass
Current (A)
4
Design
Y-splitter with cable
Number of Ports
2
Plug body
Plastic
Voltage (V)
48
In Stock
Price Group
K1
List Price
26,20 €
VBRK4.5-2RSC4.874T-0.15/0.15/TXL
Products
Item Total
26,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support