Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKC4.221T-10/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
13.06.2022 // Bläser - Nguyen
WKC4.221T-10/TXL
Order ID no. 6634804
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
cULus
Cable length (m)
10
Connector A - Number of pins
2
Coupling nut/screw material A
Brass
Design
Connection Cable
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
H1
List Price
18,80 €
Item Total
18,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WKC4.221T-10/TXL
Contact Support