Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PKGV3M-5/TEG1023 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable
PKGV3M-5/TEG1023
Order ID no. 6635444
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Signal
Cable color
Gray
Cable length (m)
5
Cable quality
PVC
Connector A - Number of pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
3
Design
Connection Cable
Plug body
Plastic
In Stock
Price Group
K1
List Price
13,50 €
home
Turck-Shop
Products
Others
PKGV3M-5/TEG1023
Item Total
13,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support