Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM52-35M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR
RSM52-35M
Order ID no. 6637219
home
Home
Loading...
Technical Data
Downloads
Current (A)
12
Voltage (V)
300
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
CE, UKCA, UL
Cable color
Gray
Core cross-section (mm²)
1.5
Cable diameter (mm)
8.5
Cable length (m)
35
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4+PE
Special features
Suitable for drag chain use
Application
Power
Design
Connection Cable
In Stock
Price Group
K2
List Price
€239.60
home
Turck-Shop
Products
Others
RSM52-35M
Item Total
€239.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support