Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKC5T-P7X3.2-5/TRL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Suitable for Use with Robots
WKC5T-P7X3.2-5/TRL
Order ID no. 6637650
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
CE, cULus, UKCA
Cable color
Black
Cable diameter (mm)
4.8
Cable length (m)
5
Cable quality
PUR
Connector A - Number of pins
4+PE
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Special features
Suitable for use with robots
In Stock
Price Group
H1
List Price
29,40 €
WKC5T-P7X3.2-5/TRL
Products
Item Total
29,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support