Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKS8T-2/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKS8T-2/TEY
Order ID no. 6638411
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
6.4
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
8
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Plug body
Plastic
Voltage (V)
30
In Stock
Price Group
H1
List Price
27,10 €
home
Turck-Shop
Products
Others
RKS8T-2/TEY
Item Total
27,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support