Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PSG3M-0.2/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
13.03.2025 // Bläser
PSG3M-0.2/TEL
Order ID no. 663846
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
0.2
Cable quality
PVC
Connector A - Number of pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
In Stock
Price Group
H1
List Price
6,73 €
Item Total
6,73 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PSG3M-0.2/TEL
Contact Support