Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKGS3M-20-PSGS3M/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKGS3M-20-PSGS3M/TXL
Order ID no. 6638489
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
5
Cable length (m)
20
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
3
Coupling nut/screw material B
Brass
Number of Pins
3
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Application
Signal
Design
Extension Cable
home
Turck-Shop
Products
Others
PKGS3M-20-PSGS3M/TXL
In Stock
Price Group
H1
List Price
€68.40
Item Total
€68.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support