Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC4.207T-0.6-RSC4.208T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC4.207T-0.6-RSC4.208T/TXL
Order ID no. 6638788
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.1
Cable length (m)
0.6
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Special features
Suitable for drag chain use
Application
Signal
Design
Extension Cable
In Stock
Price Group
H1
List Price
€17.10
home
Turck-Shop
Products
Others
RKC4.207T-0.6-RSC4.208T/TXL
Item Total
€17.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support