Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PSGS4M-4422-70M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
PSGS4M-4422-70M
Order ID no. 6638806
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
30
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Approvals
CE, UKCA, UL
Cable color
Green
Core cross-section (mm²)
0.32
Cable diameter (mm)
6.5
Cable length (m)
70
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Application
Data
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
In Stock
Price Group
K2
List Price
€311.90
home
Turck-Shop
Products
Others
PSGS4M-4422-70M
Item Total
€311.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support