Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKC12.200T-20-RSC4.209T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC12.200T-20-RSC4.209T/TXL
Order ID no. 6639044
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
30
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.1
Cable length (m)
20
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
12
Coupling nut/screw material B
Brass
Number of Pins
3
Special features
Suitable for drag chain use
Application
Signal
Design
Extension Cable
home
Turck-Shop
Products
Others
RKC12.200T-20-RSC4.209T/TXL
In Stock
Price Group
H1
List Price
€65.80
Item Total
€65.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support