Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BLCDN-4M12MT-4DO-2A-N | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL Compact Fieldbus Station for DeviceNet
BLCDN-4M12MT-4DO-2A-N
Order ID no. 6811010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Dimensions (L x W x H)
113 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
125/250/500 kbps
Network protocol
DeviceNet
Number of channels
4
Output voltage
24 VDC from supply voltage
Product type
Compact station, I/O Module
Protection class
IP67, IP69K
Signal type
Digital output
Key Features
Network protocol
DeviceNet
Protection class
IP67, IP69K
In Stock
Price Group
D1
List Price
460,20 €
Item Total
460,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BLCDN-4M12MT-4DO-2A-N
Contact Support