Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BLCDN-8M8S-8DI-N | TURCK - Your Global Automation Partner
BL Compact Fieldbus Station for DeviceNet
BLCDN-8M8S-8DI-N
Order ID no. 6811027
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M8
Dimensions (L x W x H)
93 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
125/250/500 kbps
Network protocol
DeviceNet
Number of channels
8
Product type
Compact station, I/O Module
Protection class
IP67
Signal type
Digital input
Key Features
Network protocol
DeviceNet
Protection class
IP67
home
Turck-Shop
Products
Others
BLCDN-8M8S-8DI-N
In Stock
Price Group
D1
List Price
515,00 €
Item Total
515,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support