Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BLCDN-8M12LT-4AI-VI-8XSG-PD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL Compact Fieldbus Station for DeviceNet 4 Analog Current or Voltage Inputs and 8 Configurable Digi
BLCDN-8M12LT-4AI-VI-8XSG-PD
Order ID no. 6811047
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Dimensions (L x W x H)
168 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
125/250/500 kbps
Network protocol
DeviceNet
Number of channels
4/8
Product type
Compact station, I/O Module
Protection class
IP67, IP69K
Signal type
Analog input, Digital input, Digital input/output, Digital output
Key Features
Network protocol
DeviceNet
Protection class
IP67, IP69K
In Stock
Price Group
D1
List Price
940,00 €
home
Turck-Shop
Products
Others
BLCDN-8M12LT-4AI-VI-8XSG-PD
Item Total
940,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support