Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BLCDP-8M12LT-4AI4AO-VI-8XSG-P | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
----------
BLCDP-8M12LT-4AI4AO-VI-8XSG-P
Order ID no. 6811199
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Dimensions (L x W x H)
168 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Network protocol
PROFIBUS-DP
Product type
Compact station, I/O Module
Protection class
IP67, IP69K
Signal type
Analog input, Analog input/output, Analog output, Digital input, Digital input/output, Digital output
Key Features
Network protocol
PROFIBUS-DP
Protection class
IP67, IP69K
In Stock
Price Group
D1
List Price
1.119,00 €
Item Total
1.119,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BLCDP-8M12LT-4AI4AO-VI-8XSG-P
Contact Support