Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BLCEN-8M12LT-4AI4AO-VI-4DO-2A-P | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL compact Multiprotocol Station for Industrial Ethernet
BLCEN-8M12LT-4AI4AO-VI-4DO-2A-P
Order ID no. 6811511
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Dimensions (L x W x H)
168 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
10/100 Mbps
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Product type
Compact station, Field Logic Controller (ARGEE), I/O Module
Protection class
IP67, IP69K
Signal type
Analog input, Analog input/output, Analog output, Digital output
Key Features
Network protocol
Modbus TCP, EtherNet/IP, PROFINET
Protection class
IP67, IP69K
In Stock
Price Group
D1
List Price
1.130,00 €
Item Total
1.130,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BLCEN-8M12LT-4AI4AO-VI-4DO-2A-P
Contact Support