Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BLCEN-IP-4M12LT-2RFID-S-2RFID-S | TURCK - Your Global Automation Partner
BL Compact Fieldbus Station for EtherNet/IP
BLCEN-IP-4M12LT-2RFID-S-2RFID-S
Order ID no. 6811609
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Dimensions (L x W x H)
168 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
10/100 Mbps
Network protocol
EtherNet/IP
Number of channels
4
Product type
Compact station, I/O Module
Protection class
IP67, IP69K
Key Features
Network protocol
EtherNet/IP
Protection class
IP67, IP69K
In Stock
Price Group
D1
List Price
1.982,00 €
Item Total
1.982,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BLCEN-IP-4M12LT-2RFID-S-2RFID-S
Contact Support