Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BLCEN-8M12LT-4IOL-4IOL/CS30125 | TURCK - Your Global Automation Partner
BL compact Multiprotocol Station for Industrial Ethernet
BLCEN-8M12LT-4IOL-4IOL/CS30125
Order ID no. 6811637
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions (L x W x H)
168 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
10/100 Mbps
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Output voltage
24 VDC
Product type
Compact station, Field Logic Controller (ARGEE), I/O Module
Protection class
IP67, IP69K
Key Features
Network protocol
Modbus TCP, EtherNet/IP, PROFINET
Protection class
IP67, IP69K
Price Group
D1
List Price
772,00 €
home
Turck-Shop
Products
Others
BLCEN-8M12LT-4IOL-4IOL/CS30125
Item Total
772,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support