Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TBEN-S3-2CNT-2PWM | TURCK - Your Global Automation Partner
Glass-fiber reinforced housing
TBEN-S3-2CNT-2PWM
Order ID no. 6814032
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions (L x W x H)
144 mm x 32 mm x 32 mm
Product type
Compact station, I/O Module
Protection class
IP65, IP67, IP69K
Key Features
Protection class
IP65, IP67, IP69K
In Stock
Price Group
C2
List Price
11.749,00 €
Item Total
11.749,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TBEN-S3-2CNT-2PWM
Contact Support