Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
invalid record TBEN-L5-16DIN | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
----------
invalid record TBEN-L5-16DIN
Order ID no. 6814057
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
cULus
Connection technology signal
M12
Dimensions (L x W x H)
230,5 mm x 60,4 mm x 38,8 mm
Fieldbus connection technology
2 x M12, 4-pin, D-coded
Fieldbus transmission rate
10/100 Mbps
Installation area
non-Ex
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Number of channels
16
Product type
Compact station, Field Logic Controller (ARGEE), I/O Module
Protection class
IP65, IP67, IP69K
Signal type
Digital input
Voltage supply connection
7/8″, 5-pin
Key Features
Network protocol
Modbus TCP, EtherNet/IP, PROFINET
Protection class
IP65, IP67, IP69K
In Stock
Price Group
D1
List Price
347,70 €
Item Total
347,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
invalid record TBEN-L5-16DIN
Contact Support