- Ambient temperature max. (°C)
- 70
- Ambient temperature min. (°C)
- -40
- Approvals
- cULus
- Connection technology signal
- M12
- Dimensions (L x W x H)
- 230,5 mm x 60,4 mm x 38,8 mm
- Fieldbus connection technology
- 2 x M12, 4-pin, D-coded
- Fieldbus transmission rate
- 10/100 Mbps
- Installation area
- non-Ex
- Network protocol
- EtherNet/IP, Modbus TCP, PROFINET
- Number of channels
- 16
- Output voltage
- 24 VDC from potential group
- Product type
- Compact station, Field Logic Controller (ARGEE), I/O Module
- Protection class
- IP65, IP67, IP69K
- Signal type
- Digital output
- Voltage supply connection
- 7/8″, 5-pin