- Ambient temperature max. (°C)
- 70
- Ambient temperature min. (°C)
- -40
- Approvals
- ATEX Zone 2/22, cULus, IECEx
- Cable length (m)
- 50
- Connection technology Ethernet
- 2 x M12, 4-pin, D-coded
- Connection technology signal
- M12
- Dimensions (L x W x H)
- 230,4 mm x 60,4 mm x 38,8 mm
- Installation area
- zone 2, zone 22
- Network protocol
- TCP/IP
- Number of channels
- 12
- Operating voltage
- DC
- Output voltage
- 24 VDC from potential group
- Product type
- Compact station, I/O Module
- Protection class
- IP65, IP67, IP69K
- Signal type
- Digital input, Digital input/output, Digital output, RFID
- Transmission rate Ethernet
- 10/100 Mbps
- Voltage supply connection
- 7/8″, 4-pin