Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SDNB-40A-0009 | TURCK - Your Global Automation Partner
piconet stand-alone module for DeviceNet
SDNB-40A-0009
Order ID no. 6824054
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Dimensions (L x W x H)
175 mm x 30 mm x 26,5 mm
Fieldbus connection technology
1 x M12
Fieldbus transmission rate
125/250/500 kbps
Network protocol
DeviceNet
Number of channels
4
Operating voltage
DC
Product type
Compact station, I/O Module
Protection class
IP67
Signal type
Analog input
Voltage supply connection
2 x M8
In Stock
Price Group
D1
List Price
622,00 €
home
Turck-Shop
Products
Others
SDNB-40A-0009
Item Total
622,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support