Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SDPB-0008D-0002S | TURCK - Your Global Automation Partner
piconet stand-alone module for PROFIBUS-DP
SDPB-0008D-0002S
Order ID no. 6824062
In Stock
home
Turck-Shop
Products
Others
SDPB-0008D-0002S
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Fieldbus transmission rate
9.6 kbps …12 Mbps
Network protocol
PROFIBUS-DP
Operating voltage
DC
Output voltage
20...29 VDC from load voltage
Product type
Compact station, I/O Module
Protection class
IP67
Signal type
Digital output
Key Features
Network protocol
PROFIBUS-DP
Protection class
IP67
Price Group
D1
List Price
427,60 €
Item Total
427,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support