Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
SDNB-0800D-0008S | TURCK - Your Global Automation Partner
piconet stand-alone module for DeviceNet 8 Digital PNP Inputs Filter 0.2 ms
SDNB-0800D-0008S
Order ID no. 6824093
In Stock
home
Turck-Shop
Products
Others
SDNB-0800D-0008S
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Fieldbus transmission rate
125/250/500 kbps
Network protocol
DeviceNet
Operating voltage
DC
Product type
Compact station, I/O Module
Protection class
IP67
Signal type
Digital input
Key Features
Network protocol
DeviceNet
Protection class
IP67
Price Group
D1
List Price
367,30 €
Item Total
367,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support