Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SCOB-0800D-0007S | TURCK - Your Global Automation Partner
piconet Stand-alone Module for CANopen 8 Digital PNP Inputs Filter 3 ms
SCOB-0800D-0007S
Order ID no. 6824150
In Stock
home
Turck-Shop
Products
Others
SCOB-0800D-0007S
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Fieldbus transmission rate
10 kbps…1 Mbps
Network protocol
CANopen
Operating voltage
DC
Product type
Compact station, I/O Module
Protection class
IP67
Signal type
Digital input
Key Features
Network protocol
CANopen
Protection class
IP67
Price Group
D1
List Price
345,60 €
Item Total
345,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support