Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SNNE-40A-0009 | TURCK - Your Global Automation Partner
piconet Extension Module for IP-Link 4 Analog Inputs for Pt100
SNNE-40A-0009
Order ID no. 6824176
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Dimensions (L x W x H)
126 mm x 30 mm x 26,5 mm
Network protocol
CANopen, DeviceNet, EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET
Number of channels
4
Operating voltage
DC
Product type
Extension module
Protection class
IP67
Signal type
Analog input
Voltage supply connection
2 x M8
home
Turck-Shop
Products
Others
SNNE-40A-0009
Key Features
Network protocol
PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET
Protection class
IP67
In Stock
Price Group
D1
List Price
392,60 €
Item Total
392,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support