Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SCOL-0404D-0003S | TURCK - Your Global Automation Partner
piconet Coupling Module for CANopen
SCOL-0404D-0003S
Order ID no. 6824220
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Fieldbus transmission rate
10 kbps…1 Mbps
Network protocol
CANopen
Operating voltage
DC
Product type
Coupler, Gateway
Protection class
IP67
Signal type
Digital input, Digital input/output, Digital output
Key Features
Network protocol
CANopen
Protection class
IP67
home
Turck-Shop
Products
Others
SCOL-0404D-0003S
In Stock
Price Group
D1
List Price
372,20 €
Item Total
372,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support