Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SIBL-0404D-0004 | TURCK - Your Global Automation Partner
piconet coupling module for INTERBUS 4 Digital PNP Inputs Filter 3 ms
SIBL-0404D-0004
Order ID no. 6824222
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Dimensions (L x W x H)
210 mm x 30 mm x 26,5 mm
Fieldbus connection technology
2 x M23
Fieldbus transmission rate
500 kbps
Number of channels
8
Operating voltage
DC
Output voltage
20…29 VDC from load voltage
Product type
Coupler, Gateway
Protection class
IP67
Signal type
Digital input, Digital input/output, Digital output
Voltage supply connection
2 x M8
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
490,40 €
home
Turck-Shop
Products
Others
SIBL-0404D-0004
Item Total
490,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support