Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SDNL-0404D-0104/3GD | TURCK - Your Global Automation Partner
piconet Coupling Module for DeviceNet
SDNL-0404D-0104/3GD
Order ID no. 6824460
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Connection technology signal
M12
Dimensions (L x W x H)
175 mm x 30 mm x 26,5 mm
Fieldbus connection technology
1 x M12
Fieldbus transmission rate
125/250/500 kbps
Installation area
non-Ex, zone 2
Network protocol
DeviceNet
Number of channels
8
Operating voltage
DC
Output voltage
20…29 VDC from load voltage
Product type
Coupler, Gateway
Protection class
IP67
Signal type
Digital input, Digital input/output, Digital output
Voltage supply connection
2 x M8
Key Features
Network protocol
DeviceNet
Protection class
IP67
In Stock
Price Group
D1
List Price
388,10 €
Item Total
388,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SDNL-0404D-0104/3GD
Contact Support