Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
AC2625 | TURCK - Your Global Automation Partner
FieldModuleDP IO-Link 4 Ports
AC2625
Order ID no. 6824500
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Connection technology signal
M12
Dimensions (L x W x H)
210 mm x 30 mm x 26,5 mm
Fieldbus connection technology
2 x M12
Operating voltage
DC
Protection class
IP67
Signal type
IO-Link
Voltage supply connection
2 x M8
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
432,60 €
Item Total
432,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
AC2625
Contact Support