Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
AC2631 | TURCK - Your Global Automation Partner
FieldModuleDP 2x2DI 2x2DO 2A M12
AC2631
Order ID no. 6824502
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Connection technology signal
M12
Dimensions (L x W x H)
210 mm x 30 mm x 26,5 mm
Fieldbus connection technology
2 x M12
Number of channels
8
Operating voltage
DC
Output voltage
20…29 VDC from load voltage
Protection class
IP67
Voltage supply connection
2 x M8
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
372,70 €
Item Total
372,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
AC2631
Contact Support