Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PDP-OM8-0004 | TURCK - Your Global Automation Partner
Fieldbus I/O module PROFIBUS-DP
PDP-OM8-0004
Order ID no. 6825312
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Fieldbus transmission rate
9.6 kbps …12 Mbps
Network protocol
PROFIBUS-DP
Operating voltage
DC
Product type
Compact station, I/O Module
Protection class
IP67
Key Features
Network protocol
PROFIBUS-DP
Protection class
IP67
In Stock
Price Group
A1
List Price
841,00 €
Item Total
841,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PDP-OM8-0004
Contact Support