Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FLDP-IM16-0002 | TURCK - Your Global Automation Partner
----------
FLDP-IM16-0002
Order ID no. 6825397
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Installation area
non-Ex
Network protocol
PROFIBUS-DP
Number of channels
16
Operating voltage
DC
Product type
Compact station, I/O Module
Protection class
IP67
Signal type
Digital input
Key Features
Network protocol
PROFIBUS-DP
Protection class
IP67
In Stock
Price Group
D1
List Price
664,00 €
home
Turck-Shop
Products
Others
FLDP-IM16-0002
Item Total
664,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support