Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FXDP-CSG88-0001 | TURCK - Your Global Automation Partner
----------
FXDP-CSG88-0001
Order ID no. 6825405
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Connection technology signal
M12
Dimensions (L x W x H)
220,5 mm x 60 mm x 27 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Installation area
non-Ex, zone 2
Network protocol
PROFIBUS-DP
Number of channels
16
Operating voltage
DC
Output type
1.4
Output voltage
18…30 VDC from load voltage
Product type
Compact station, I/O Module
Protection class
IP67
Signal type
Digital input, Digital input/output, Digital output
Voltage supply connection
2 × 7/8″
Key Features
Network protocol
PROFIBUS-DP
Protection class
IP67
Price Group
D1
List Price
970,00 €
Item Total
970,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FXDP-CSG88-0001
Contact Support